IESNA:LM-63-2002
[TEST]P1590767
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-586-4)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-L92765-W2A-6500K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 6500K CCT
[MORE] WITH FROSTED SMOOTH LENS
[LAMP]6500K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2214
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
752.9 757.1 748.6 750.7 741.1 739 728.4 718.8 706 693.2
678.3 660.2 644.2 626.1 605.9 587.8 560.1 541 513.3 489.8
463.2 434.5 406.8 374.8 348.2 316.3 288.6 254.5 223.6 192.7
161.9 132 102.2 74.5 45.8 21.3 0
752.9 753.9 750.7 746.5 742.2 733.7 726.2 717.7 704.9 690
676.2 661.3 642.1 625.1 603.8 582.5 561.2 536.7 512.2 487.7
461.1 434.5 403.6 375.9 346.1 316.3 284.3 253.4 222.6 191.7
160.8 133.1 102.2 73.5 45.8 20.2 0
752.9 749.7 748.6 747.5 737.9 733.7 726.2 714.5 701.7 690
676.2 657 642.1 621.9 603.8 580.3 559.1 535.6 512.2 484.5
457.9 432.3 401.5 372.7 341.8 314.1 282.2 251.3 218.3 187.4
157.6 127.8 99 71.3 44.7 19.2 0
752.9 748.6 750.7 741.1 741.1 730.5 725.2 714.5 702.8 687.9
674.1 659.1 640 620.8 601.6 579.3 558 534.6 509 483.4
456.8 429.1 399.3 371.6 340.8 309.9 279 246 215.1 184.2
153.3 124.6 95.8 69.2 42.6 19.2 0
752.9 751.8 751.8 742.2 740.1 732.6 725.2 718.8 706 691.1
679.4 656 644.2 620.8 601.6 580.3 556.9 532.4 511.1 480.3
457.9 428.1 400.4 368.4 337.6 307.7 275.8 244.9 215.1 182.1
153.3 122.5 94.8 67.1 41.5 18.1 0
